Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-M30K-AN4X/S247 | TURCK - Your Global Automation Partner
Capacitive Sensor
BC10-M30K-AN4X/S247
Order ID no. 2503028
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Threaded barrel
Dimensions (L x W x H)
62,5 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
177,70 €
home
Turck-Shop
Products
Others
BC10-M30K-AN4X/S247
Item Total
177,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support