Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-M30K-AN4X | TURCK - Your Global Automation Partner
Capacitive Sensor
BC10-M30K-AN4X
Order ID no. 2503032
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Threaded barrel
Dimensions (L x W x H)
62,5 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
159,70 €
home
Turck-Shop
Products
Others
BC10-M30K-AN4X
Item Total
159,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support