Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-QF5.5-AP6X2/S250/S1189 1M | TURCK - Your Global Automation Partner
Capacitive Sensor
BC10-QF5.5-AP6X2/S250/S1189 1M
Order ID no. 2503046
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Measuring principle
Capacitive
Mounting conditions
Flush
Protection class
IP67
Rated switching distance (mm)
10
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
Price Group
A1
List Price
95,80 €
Item Total
95,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC10-QF5.5-AP6X2/S250/S1189 1M
Contact Support