Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BCF5-S18-VN4X | TURCK - Your Global Automation Partner
Rated switching distance: 5 mm, Flush
BCF5-S18-VN4X
Order ID no. 2503111
home
Home
Loading...
Technical Data
Downloads
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
5
In Stock
Price Group
D2
List Price
187,00 €
Item Total
187,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BCF5-S18-VN4X
Contact Support