Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-S18-AP4X-H1141/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BC5-S18-AP4X-H1141/S250
Order ID no. 2503200
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
83 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
158,40 €
Item Total
158,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-S18-AP4X-H1141/S250
Contact Support