Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-S185-AP4X-H1141 | TURCK - Your Global Automation Partner
Rated switching distance: 7.5 mm, Flush
BC5-S185-AP4X-H1141
Order ID no. 2503501
In Stock
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
7.5
Price Group
D2
List Price
184,90 €
Item Total
184,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-S185-AP4X-H1141
Contact Support