Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC5-S18-AP4X 6.00M | TURCK - Your Global Automation Partner
Cable length 6 m
BC5-S18-AP4X 6.00M
Order ID no. 25037
In Stock
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
6
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
7.5
Price Group
E1
List Price
162,10 €
Item Total
162,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-S18-AP4X 6.00M
Contact Support