Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC6.6-M18-AP4/S377 67MM-S711 0.6 7M | TURCK - Your Global Automation Partner
Cable length 7 m
BC6.6-M18-AP4/S377 67MM-S711 0.6 7M
Order ID no. 2504004
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
7
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
6.6
In Stock
Price Group
D1
List Price
54,60 €
Item Total
54,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC6.6-M18-AP4/S377 67MM-S711 0.6 7M
Contact Support