Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-M18-AP4/S377 175MM 12M | TURCK - Your Global Automation Partner
Cable length 12 m
BC5-M18-AP4/S377 175MM 12M
Order ID no. 2504006
In Stock
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
12
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
5
Price Group
D1
List Price
79,60 €
Item Total
79,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-M18-AP4/S377 175MM 12M
Contact Support