Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC6.6-M18-RP4/S377 67MM 12M | TURCK - Your Global Automation Partner
Cable length 12 m
BC6.6-M18-RP4/S377 67MM 12M
Order ID no. 2504007
In Stock
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
12
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
6.6
Price Group
D1
List Price
62,60 €
Item Total
62,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC6.6-M18-RP4/S377 67MM 12M
Contact Support