Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC5-M18-AP4-H1141/S377 175MM | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC5-M18-AP4-H1141/S377 175MM
Order ID no. 2504012
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
207 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
normally open NO
Switching frequency (kHz)
0.1
In Stock
Price Group
D1
List Price
79,60 €
Item Total
79,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-M18-AP4-H1141/S377 175MM
Contact Support