Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-M18-AP4 | TURCK - Your Global Automation Partner
Capacitive Sensor
BC5-M18-AP4
Order ID no. 2504013
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Threaded barrel
Dimensions (L x W x H)
74 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
Price Group
D2
List Price
152,90 €
Item Total
152,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-M18-AP4
Contact Support