Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-M18-AP4X-2-RS4 | TURCK - Your Global Automation Partner
Rated switching distance: 5 mm, Flush
BC5-M18-AP4X-2-RS4
Order ID no. 2504014
In Stock
home
Home
Loading...
Technical Data
Downloads
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
5
Price Group
E1
List Price
166,60 €
Item Total
166,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-M18-AP4X-2-RS4
Contact Support