Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-P30SR-VN4X2/S309 | TURCK - Your Global Automation Partner
M30 × 1.5 threaded barrel
BC10-P30SR-VN4X2/S309
Order ID no. 2505101
home
Home
Loading...
Technical Data
Downloads
Design
Threaded barrel
Dimensions (L x W x H)
115 mm
Housing material
Plastic
Housing quality
ABS
Measuring principle
Capacitive
Mounting conditions
Flush
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
15
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
159,70 €
Item Total
159,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC10-P30SR-VN4X2/S309
Contact Support