Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BCF10-S30-VN4X 7M | TURCK - Your Global Automation Partner
Capacitive Sensor
BCF10-S30-VN4X 7M
Order ID no. 2506112
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
7
Design
Threaded barrel
Dimensions (L x W x H)
62,5 mm
Electrical connection
Cable
Function
For highly viscous media
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Special features
Improved background suppression, Increased EMC protection, Suited for highly viscous media
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
213,50 €
home
Turck-Shop
Products
Others
BCF10-S30-VN4X 7M
Item Total
213,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support