Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BCF10-S30-VP4X 5M SPLICED | TURCK - Your Global Automation Partner
Capacitive sensor
BCF10-S30-VP4X 5M SPLICED
Order ID no. 2506198
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Function
For highly viscous media
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Special features
Improved background suppression, Increased EMC protection, Suited for highly viscous media
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
233,20 €
home
Turck-Shop
Products
Others
BCF10-S30-VP4X 5M SPLICED
Item Total
233,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support