Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC20-K40SR-VP4X2/S913 | TURCK - Your Global Automation Partner
Capacitive sensor
BC20-K40SR-VP4X2/S913
Order ID no. 2510003
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
30
Price Group
E1
List Price
158,80 €
Item Total
158,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC20-K40SR-VP4X2/S913
Contact Support