Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC20-K40SR-VP4X2/3D | TURCK - Your Global Automation Partner
Capacitive Sensor
BC20-K40SR-VP4X2/3D
Order ID no. 2510004
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Smooth barrel
Dimensions (L x W x H)
90 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
ABS
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
30
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
182,60 €
home
Turck-Shop
Products
Others
BC20-K40SR-VP4X2/3D
Item Total
182,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support