Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC20-K40SR-VP4X2-H1141/S1127 | TURCK - Your Global Automation Partner
Rated switching distance: 30 mm, Flush
BC20-K40SR-VP4X2-H1141/S1127
Order ID no. 2530007
In Stock
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
30
Price Group
D2
List Price
178,20 €
Item Total
178,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC20-K40SR-VP4X2-H1141/S1127
Contact Support