Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NC50-CP80-VN4X2 | TURCK - Your Global Automation Partner
Capacitive sensor
NC50-CP80-VN4X2
Order ID no. 2580102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Dimensions (L x W x H)
80 mm x 80 mm x 40,5 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Capacitive
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Switching element function
Complementary contact
Switching frequency (kHz)
0.07
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NC50-CP80-VN4X2
Item Total
242,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D2
List Price
242,50 €