Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NCF7.5-EM18-AP4X | TURCK - Your Global Automation Partner
Rated switching distance: 7.5 mm, Non-flush
NCF7.5-EM18-AP4X
Order ID no. 2590000
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Cable
Housing quality
1.4305 (AISI 303)
Measuring principle
Capacitive
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Rated switching distance (mm)
7.5
Switching element function
NO contact
Switching frequency (kHz)
0.1
Price Group
D2
List Price
196,50 €
Item Total
196,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NCF7.5-EM18-AP4X
Contact Support