Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NCF15-EM30-VP4X | TURCK - Your Global Automation Partner
Rated switching distance: 15 mm, Non-flush
NCF15-EM30-VP4X
Order ID no. 2590001
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Cable
Measuring principle
Capacitive
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Rated switching distance (mm)
15
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Price Group
D2
List Price
203,70 €
Item Total
203,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NCF15-EM30-VP4X
Contact Support