Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC3-M12-AP6X 3M | TURCK - Your Global Automation Partner
Capacitive sensor
BC3-M12-AP6X 3M
Order ID no. 2601001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
3
Design
Threaded barrel
Dimensions (L x W x H)
63,5 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
3
Switching element function
normally open NO
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
142,30 €
Item Total
142,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC3-M12-AP6X 3M
Contact Support