Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC12-Q14-VP4X2/S937/S250 | TURCK - Your Global Automation Partner
Capacitive Sensor
BC12-Q14-VP4X2/S937/S250
Order ID no. 2601007
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
55,5 mm x 30 mm x 14 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
12
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
home
Turck-Shop
Products
Others
BC12-Q14-VP4X2/S937/S250
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
191,80 €
Item Total
191,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support