Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC3-S12-AP6X-H1141 | TURCK - Your Global Automation Partner
Rated switching distance: 4.5 mm, Flush
BC3-S12-AP6X-H1141
Order ID no. 2601208
In Stock
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
4.5
Price Group
D1
List Price
142,40 €
Item Total
142,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC3-S12-AP6X-H1141
Contact Support