Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC5-Q08-AP6X2/S391-S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC5-Q08-AP6X2/S391-S250
Order ID no. 2620010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
3 contact pins, 7.5 mm
Design
Rectangular
Electrical connection
Print
Housing material
Metal
Housing quality
Zamak
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
normally open NO
Switching frequency (kHz)
0.1
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
106,10 €
Item Total
106,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-Q08-AP6X2/S391-S250
Contact Support