Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-CPC1-AP6X2/S250 0.5M | TURCK - Your Global Automation Partner
Cable length 0.5 m
BC5-CPC1-AP6X2/S250 0.5M
Order ID no. 2620013
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
0.5
Measuring principle
Capacitive
Mounting conditions
Flush
In Stock
Price Group
D1
List Price
14,10 €
Item Total
14,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-CPC1-AP6X2/S250 0.5M
Contact Support