Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-Q08-AP6X2-0.3-RS4/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
15.09.2021 BSc:
BC5-Q08-AP6X2-0.3-RS4/S250
Order ID no. 2620015
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm
Housing material
Metal
Housing quality
Zamak
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
98,70 €
Item Total
98,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-Q08-AP6X2-0.3-RS4/S250
Contact Support