Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-Q08-RN6X2/S90-S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Rated switching distance: 5 mm, Flush
BC5-Q08-RN6X2/S90-S250
Order ID no. 2620103
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Design
Rectangular
Dimensions (L x W x H)
32 mm
Housing material
Metal
Housing quality
Zamak
Measuring principle
Capacitive
Mounting conditions
Flush
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
112,20 €
Item Total
112,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-Q08-RN6X2/S90-S250
Contact Support