Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-QF5.5-RN6X2/S250-0.215-PSG3S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BC10-QF5.5-RN6X2/S250-0.215-PSG3S
Order ID no. 2620104
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
54 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
10
Switching element function
NC contact
Switching frequency (kHz)
0.1
Key Features
home
Turck-Shop
Products
Others
BC10-QF5.5-RN6X2/S250-0.215-PSG3S
Protection class
IP67
In Stock
Price Group
E1
List Price
102,90 €
Item Total
102,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support