Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC10-QF5.5-RP6X2/S1715 | TURCK - Your Global Automation Partner
Rated switching distance: 10 mm, Flush
BC10-QF5.5-RP6X2/S1715
Order ID no. 2620108
home
Home
Loading...
Technical Data
Downloads
Measuring principle
Capacitive
Mounting conditions
Flush
Protection class
IP67
Rated switching distance (mm)
10
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
110,60 €
Item Total
110,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC10-QF5.5-RP6X2/S1715
Contact Support