Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-Q08-AN6X2-0.15-PSG3S/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Rated switching distance: 5 mm, Flush
BC5-Q08-AN6X2-0.15-PSG3S/S90
Order ID no. 2620110
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
Zamak
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
NC contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
117,00 €
Item Total
117,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-Q08-AN6X2-0.15-PSG3S/S90
Contact Support