Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-QF5.5-AN6X2/S1114 | TURCK - Your Global Automation Partner
Rated switching distance: 5 mm, Flush
BC5-QF5.5-AN6X2/S1114
Order ID no. 2620153
In Stock
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Measuring principle
Capacitive
Mounting conditions
Flush
Protection class
IP67
Rated switching distance (mm)
5
Key Features
Protection class
IP67
Price Group
D2
List Price
103,40 €
Item Total
103,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-QF5.5-AN6X2/S1114
Contact Support