Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC2-QF5.5-AP6X2/S250 1.07M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC2-QF5.5-AP6X2/S250 1.07M
Order ID no. 2620178
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
2
Switching element function
normally open NO
Switching frequency (kHz)
0.1
home
Turck-Shop
Products
Others
BC2-QF5.5-AP6X2/S250 1.07M
Key Features
Protection class
IP67
Item Total
79,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
79,00 €