Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-QF5.5-RP6X2-2-RS4/S250/3G | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BC5-QF5.5-RP6X2-2-RS4/S250/3G
Order ID no. 2620203
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
54 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
NC contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
119,30 €
Item Total
119,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC5-QF5.5-RP6X2-2-RS4/S250/3G
Contact Support