Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC10-QF5.5-AN7X2/S930/S937/S1254 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BC10-QF5.5-AN7X2/S930/S937/S1254
Order ID no. 2620204
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Dimensions (L x W x H)
54 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.1
home
Turck-Shop
Products
Others
BC10-QF5.5-AN7X2/S930/S937/S1254
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
111,70 €
Item Total
111,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support