Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-QF5.5-AP6X2-0.2-RS4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BC10-QF5.5-AP6X2-0.2-RS4
Order ID no. 2620208
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
54 mm
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.1
home
Turck-Shop
Products
Others
BC10-QF5.5-AP6X2-0.2-RS4
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
104,90 €
Item Total
104,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support