Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC 1.5-Q08-AP6X2-V1131 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Rated switching distance: 1.5 mm, Flush
BC 1.5-Q08-AP6X2-V1131
Order ID no. 2621021
home
Home
Loading...
Technical Data
Downloads
Approvals
UL
Connector type
Ø 8 mm
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Housing material
Metal
Housing quality
Zamak
Measuring principle
Capacitive
Mounting conditions
Flush
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
1.5
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
104,50 €
Item Total
104,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC 1.5-Q08-AP6X2-V1131
Contact Support