Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC1.8-QF5.5-RP6X2/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
15.09.2021 BSc:
BC1.8-QF5.5-RP6X2/S250
Order ID no. 2621207
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Dimensions (L x W x H)
54 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Switching element function
NC contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
100,20 €
Item Total
100,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC1.8-QF5.5-RP6X2/S250
Contact Support