Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC20-K40SR-VP4X2-H1141/S1288 | TURCK - Your Global Automation Partner
Capacitive sensor
BC20-K40SR-VP4X2-H1141/S1288
Order ID no. 2621214
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
90 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
30
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
178,20 €
Item Total
178,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC20-K40SR-VP4X2-H1141/S1288
Contact Support