Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BCF3.5-DIV-AP6-2.35-PSG4.31S | TURCK - Your Global Automation Partner
Capacitive sensor
BCF3.5-DIV-AP6-2.35-PSG4.31S
Order ID no. 2621217
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Cable length (m)
2.35
Connector type
M8
Design
Rectangular
Electrical connection
Connector
Function
For highly viscous media
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
3.5
Special features
Improved background suppression, Increased EMC protection, Suited for highly viscous media
Switching element function
normally open NO
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
204,80 €
Item Total
204,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BCF3.5-DIV-AP6-2.35-PSG4.31S
Contact Support