Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC20-CP40-OT-H1141 | TURCK - Your Global Automation Partner
Rated switching distance: 20 mm, Flush
BC20-CP40-OT-H1141
Order ID no. 26705
home
Home
Loading...
Technical Data
Downloads
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
199,20 €
Item Total
199,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC20-CP40-OT-H1141
Contact Support