Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NC20-KT34-VN7X2 2.5M | TURCK - Your Global Automation Partner
Capacitive Sensor
NC20-KT34-VN7X2 2.5M
Order ID no. 2690001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2.5
Design
Smooth barrel
Dimensions (L x W x H)
80 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PVDF
Measuring principle
Capacitive
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
20
Special features
Chemical-resistant
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
230,10 €
home
Turck-Shop
Products
Others
NC20-KT34-VN7X2 2.5M
Item Total
230,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support