Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Rated switching distance: 10 mm, Flush
BC10-QF5.5-AN7X2
Order ID no. 2690003
In Stock
Price Group
D2
List Price
101,90 €
Item Total
101,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
BC10-QF5.5-AN7X2
Technical Data
Downloads
Approvals
UL
Measuring principle
Capacitive
Mounting conditions
Flush
Protection class
IP67
Rated switching distance (mm)
10
Key Features
Protection class
IP67
add_shopping_cart
person
Login