Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TM18P6DQP | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
TM18P6DQP
Order ID no. 3002601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
30 mm x 30 mm x 41 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Light type
Red
Max. range (mm)
500
Operating mode
Diffuse
Protection class
IP67
Setting option
Push Button
Special features
Wash down
Wavelength (nm)
880
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TM18P6DQP
Item Total
239,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
239,20 €