Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TM18P6LPQP | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
TM18P6LPQP
Order ID no. 3002602
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
30 mm x 30 mm x 41 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Metal/plastic
Housing quality
CuZn
Light type
Red polarized
Max. range (mm)
3000
Operating mode
Polarized
Protection class
IP67
Setting option
Push Button
Special features
Wash down
Wavelength (nm)
624
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TM18P6LPQP
Item Total
201,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
201,80 €