Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S18UBAR W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
S18UBAR W/30
Order ID no. 3002716
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Right Angled Barrel
Dimensions (L x W x H)
85,1 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Max. range (mm)
300
Operating mode
Time-of-Flight
Output function
PNP
Protection class
IP67
Radiation direction
side
Special features
Clear object detection
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
438,90 €
Item Total
438,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S18UBAR W/30
Contact Support