Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DXER9 | TURCK - Your Global Automation Partner
Ethernet Data Radio 900MHz IP67
DXER9
Order ID no. 3010066
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
EtherNet/IP, Modbus TCP
Design
Rectangular
Protection class
IP65
Price Group
F3
List Price
1.034,00 €
Item Total
1.034,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DXER9
Contact Support