Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
R58ACR1DQ8 | TURCK - Your Global Automation Partner
Photoelectric sensor Color Mark Sensor
R58ACR1DQ8
Order ID no. 3010245
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
80,1 mm x 30 mm x 58,9 mm
Electrical connection
Connector
Focal distance (mm)
10
Function
Inspection sensor
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Light type
Red
Max. range (mm)
10
Operating mode
Contrast sensor
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
10
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
324,20 €
Item Total
324,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
R58ACR1DQ8
Contact Support