Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX83A | TURCK - Your Global Automation Partner
Ethernet bridge For connection of a DX80 device to Industrial Ethernet
DX83A
Order ID no. 3010334
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
EtherNet/IP, Modbus RTU, Modbus TCP, RS485
Design
Rectangular
Dimensions (L x W x H)
137 mm x 80,9 mm x 56,6 mm
Housing material
Plastic
Housing quality
PC
Input type
-
Operating voltage
DC
Output type
-
Protection class
IP67
Runs with battery
No
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DX83A
Item Total
662,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
662,00 €